Innovations and line extensions 2014

iglidur®

... iglidur® W360 ... multi-purpose & persistent...

General purpose endurance runner.

... iglidur® W360 ... multi-purpose & persistent...    

... Tribo filament for 3D printer ...

Maximum wear-resistance with the new iglidur® tribo filament for 3D printers as piece goods.

... Tribo filament for 3D printer ...    

QuickBearing - Product finder for iglidur® plain bearings

The expansion from five to 16 full-range iglidur® materials is now also covered by the iglidur® product finder.

QuickBearing - Product finder for iglidur® plain bearings    

iglidur® piston rings

… even more clips … from stock …

New Dimensions for piston rings made from iglidur® J – other materials and dimensions on request

… even more clips … from stock …    

Product finder for iglidur® piston rings

Choice of material and individual dimensions made easy.

Product finder for iglidur® piston rings    

iglidur® stock bars

… high-temperature …

iglidur® H1 bar stock for special bearings and designs for extreme conditions

… high-temperature …    

… PFOA-free …

PFOA-free and eco-friendly.

… PFOA-free …    

… ESD-compatible …

The bar stock for the prevention ofstatic charge.

… ESD-compatible …    

… increased service life 3 times …

A service life increase from up to300% compared to iglidur® J, the topmaterial in terms of service life.

… increased service life 3 times …    

… plastics shafts …

Round material iglidur® J260 perfect for plastics shafts.

… plastics shafts …    

… aluminium shafts …

The specialist for extremely low coefficients of friction and minimum wear on anodized aluminum shafts.

… aluminium shafts …    

... Food Grade ...

The food material iglidur® A181 now also as bar stock

... Food Grade ...    

… chemicals & Food …

New material for bar stocks, extremely resistant to liquid media.

… chemicals & Food …    

… FDA-compliant …

New sizes for the approved FDA-compliant bar stock material

… FDA-compliant …    

… KTW-compliant …

KTW- and W270-compliant bar stock material

… KTW-compliant …    

… free design… plate material

New dimensions for iglidur® plates.

… free design… plate material    

Your contact

Markus Feth +49 2203 9649 251 Your requirements?

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog

Homeiglidur®iglidur® in carsInformation about iglidur®Solutions for sheetsMore productsAutomotive materialsApplication examplesLifetime calculatione-chains®E-mail the product expertCatalogs/samplesAbout igus®

No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration