Tribological test rigs in the igus® test lab (excerpt)

 
Linear wear test rig (short stroke)

Test: linear wear rate

Load per bearing location: 10 N to 200 N

Gliding speedt: 0,1m/s up to 0,3 m/s

Temperature range: RT, 5 test stands up to 150°C

Available shaft diameters: 10 mm

Stroke lengths: 5 mm

 
Rotational wear test rig

Test: Rotational wear rate

Load per bearing location: 100 N to 1000 N

Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)

Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm

Temperature range: RT, 2 test stands up to 150°C

 
Friction value test rig

Test: Rotational coefficient of friction

Load per bearing location: 10 N to 1000 N

Gliding speed: 100 to 1,300 RPM (speed depends on the shaft diameter)

Available shaft diameters: 6, 8, 10, 12, 13, 14, 15, 16, 17, 18, 20 mm

Temperature range: RT

 
Pivot wear test ring (pivot columns)

Test: Pivot wear rate

Load per bearing location: 25 N to 300 N

Gliding speed: 0.01 m/s (at 10 mm shaft diameter)

Pivot angle: 60°

Available shaft diameters: 10 mm

Temperature range: RT

igus® contact +91-80-45127800 Send e-mail to igus®

myigus myCatalog

Product finder3D-CADOnline catalogNews 2016Lifetime calculationProduct finder for semi-finished productsApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
900 - 800 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products in stock!
Delivery: Mon - Fri from 9am - 6pm
Sat from 9am - 3pm
Consultation: Mon- Fri from 9am - 8pm
Sat from 9am - 3pm

Newsletter Registration
Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.