36/1, Sy No. 17/3, NCPR Layout, Euro School Road,
Dodda Nekkundi Indl Area, 2nd Stage, Mahadevapura Post,
Bangalore- 560048
When to use it?
| When not to use it?
|
Most popular iglidur® material worldwide
The all-round classic with an excellent price/performance ratio
The all-round classic with an excellent price/performance ratio
The all-round classic with an excellent price/performance ratio
The tough all-rounder with excellent vibration dampening
The classic endurance runner, very wear resistant on (virtually) all shafts
The chemical and temperature specialist, up to 150 MPa static
High resistance to temperature and chemicals
Extremely long service life under water and high media-resistance
Monday to Friday from 8 am - 8 pm.
24h